1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Magnetic Catch With Switch LE-131

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Magnetic Catch With Switch LE-131
  • Magnetic Catch With Switch LE-131
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 407.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A magnetic catch with dual door-locking and power-supply switch functionality.
[Features]
· Has dual door-locking and power-supply switch functionality.
· Detects when the door is open or closed.
· A magnetic catch with an ON/OFF switch.
[Applications]
· Cabinets with built-in electrical equipment, interlocks, etc.

Has Both Door Lock And Power Switch Functionality

LE-131-1 external appearance

LE-131-1 external appearance

LE-131-2 external appearance

LE-131-2 external appearance

Dimensional Drawing

LE-131-1 dimensional drawing

LE-131-1 dimensional drawing

LE-131-1 dimensional drawing

LE-131-1 dimensional drawing

LE-131-1 dimensional drawing

LE-131-1 dimensional drawing

LE-131-2 dimensional drawing

LE-131-2 dimensional drawing

LE-131-2 dimensional drawing

LE-131-2 dimensional drawing

LE-131-2 dimensional drawing

LE-131-2 dimensional drawing

LE-131-1
Mass: 62 g, Adsorption power: 29 N
LE-131-2
Mass: 40 g, Adsorption power: 19 N

Part Number
LE-131-1
LE-131-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAdsorption Power
(N)
Length L
(mm)
Width W
(mm)
Mounting Hole Dia. D
(mm)
Height H
(mm)
Main Body Color Product Code

฿ 465.00

ELECTRIC LOCKS 1 Piece(s) Same day -298016.33.624Brown50128

฿ 407.00

ELECTRIC LOCKS 1 Piece(s) Same day 101960153.422White50129

Loading...

  1. 1
 

Basic Information

Type Magnetic Catches with Switch Magnet Type Category Square shape Operating Environment Standard
Body Material ABS Resin Main Body Surface Treatment No Operating Temperature Range(°C) -25::85