Slide Bar Latch, Stainless Steel Square Latch C-1170

Caution
Product Description
Latch with built-in spring.
[Features]
· The latch has a built-in spring, so the latch will not move naturally.
· Stainless steel construction with excellent corrosion-resistance.
[Applications]
· Distribution boards / power distribution boards, measuring instruments and frame doors.
Excellent Corrosion Resistance
Material: C-1170; cold rolled stainless-steel plate (SUS304)
Surface finish: C-1170; gloss barrel polishing

C-1170-0 external appearance

C-1170-3 external appearance

Square Latch dimensional drawing
| Product No. | Materials | L1 | L2 | W1 | W2 | W3 | H1 | H2 | H3 | t1 | t2 | P1 | P2 | P3 | M | (S) | Product Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| C-1170-0 | SUS | 75 | 16 | 50 | 17 | 50 | 29 | 13 | 14 | 1.5 | 5 | 55 | 34 | 36 | M4 sash | 16 | 128 |
| C-1170-1 | 65 | 15 | 45 | 15 | 45 | 28 | 12.5 | 13.5 | 1.5 | 5 | 47 | 31 | 32 | M4 sash | 15 | 100 | |
| C-1170-2 | 50 | 12 | 38 | 13 | 39 | 27 | 12 | 12 | 1.2 | 4 | 34 | 25 | 29 | M3 | 12.5 | 58 | |
| C-1170-3 | 38 | 10.5 | 30 | 10 | 31 | 18 | 8.7 | 9 | 0.8 | 3 | 28 | 20 | 20.5 | M3 | 10 | 26 | |
| C-1170-4 | 32 | 10 | 25 | 9 | 25 | 17 | 8.5 | 9 | 0.8 | 3 | 23 | 18 | 18 | M2.5 | 10 | 19 | |
| C-1170-5 | 25 | 10 | 22 | 8 | 23 | 14 | 7 | 8.5 | 0.6 | 3 | 16 | 16 | 16 | M2 | 10 | 11 |