Slide Bar Latch, Stainless Steel Latch C-1249

Caution
Product Description
Stainless steel latch.
[Features]
· Stainless steel construction with excellent corrosion-resistance.
· Size can be selected based on case size or mounting dimensions.
· Caution: C-1249-6 has no set screw.
· Materials: Main body / cold rolled stainless steel plate (SUS304); Knob / brass.
· Surface finish: Main body / tumble finishing; Knob / chrome plating.
[Applications]
· For building entrances/exits of ships.
Excellent Corrosion Resistance

C-1249-3 external appearance
*C-1249-6 has no indentations.
* C-1249-6 has no lock screw.

C-1249-3 dimensional drawing
| Product No. | (L1) | L2 | W1 | W2 | W3 | t | H | P1 | P2 | ød | Product Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| C-1249-1 | 125 | 100 | 30 | 30 | 30 | 3 | 30 | 80 | 75 | 6.5 | 290 |
| C-1249-2 | 105 | 80 | 25 | 25 | 25 | 3 | 29 | 66 | 60 | 5.5 | 200 |
| C-1249-3 | 84 | 65 | 20 | 20 | 20 | 2.5 | 25 | 53 | 52 | 5 | 100 |
| C-1249-4 | 58 | 46 | 16 | 16 | 16 | 2 | 19 | 37 | 35 | 4 | 50 |
| C-1249-5 | 49 | 40 | 13 | 13 | 13 | 1.5 | 16 | 32 | 28 | 3.5 | 30 |
| C-1249-6 | 38 | 35 | 10 | 10 | 10 | 1.5 | 14 | 28 | 22 | 3.3 | 15 |