1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Emergency Power Supply Cap C-440-0 Type

Emergency Power Supply Cap C-440-0 Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,807.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Firmly guards critical emergency power supply ports.
· Excellent waterproof and dustproof performance.
· The 0200, TAK70 or TAK80 type cylinders can be combined with the lock.
· Can be fastened together with products with the same mounting pitch as the flange inlet 3325 series.
· Further, C-440-PC-0 or W701-3 can be mounted as a waterproof cap

 
Part Number
C-440-0-TAK80-BROWN
C-440-0-TAK80-IVORY
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Product Code

฿ 5,807.00

INDUSTRIAL LOCKS 1 Piece(s) 29 Day(s) Brown24199

฿ 5,807.00

INDUSTRIAL LOCKS 1 Piece(s) 29 Day(s) Ivory24200

Loading...

  1. 1

Basic Information

Application Caster Material Zinc Alloy Surface Finish Epoxy Resin Baked Paint Finish
I.D.(φ(mm)) 60