1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dust Cap with Lock C-440

INDUSTRIAL LOCKS

Dust Cap with Lock C-440
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,652.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A waterproof cap optimal for outdoor use.
· The embedded lock mechanism provides better security than conventional cylinder caps.
· Because the key is slid from below to unlock, this type is very thin

 
Part Number
C-440
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,652.00

INDUSTRIAL LOCKS 1 Piece(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Material Zinc Alloy Surface Finish Satin Nickel Chrome Plating I.D.(φ(mm)) 35
Product Code 23008

Please check the type/dimensions/specifications of the part C-440 in the Dust Cap with Lock C-440 series.