1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Rod Cap AC-25-GP (Part Number)

Plastic Rod Cap AC-25-GP
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Protects coated surfaces.
· Prevents rattling noise due to vibration

 
Part Number
AC-25-GP-6
AC-25-GP-8
AC-25-GP-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable rod
(φ)
Product Code

฿ 16.00

STOPPERS / RODS 1 Piece(s) 29 Day(s) 64203

฿ 18.00

STOPPERS / RODS 1 Piece(s) 29 Day(s) 83994

฿ 20.00

STOPPERS / RODS 1 Piece(s) 29 Day(s) 103997

Loading...

  1. 1

Basic Information

Collar Black Material Polyacetal Surface Finish No