(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A rivet for masking off female threads when painting.
[Features]
· Keeps paint out of female threads when painting.
· Can be used repeatedly for baked paint finishes.
· Can also be used for dust proofing female threads that are not in use.
· Includes marks every 10 mm as guides for length adjustment (C-30-MR-14 to 20).
[Applications]
· Power distribution boards and control panels.
C-30-MR-20 external appearance
C-30-MR-12 external appearance
C-30-MR-3 external appearance
C-30-MR-14 to 20 dimensional drawing
Application example
Product No. | Applicable Tap | (øD) | L | Product Mass (g) |
---|---|---|---|---|
C-30-MR-3 | M3 | 6.9 | 12 | 22/100 pcs. |
C-30-MR-4 | M4 | 7.7 | 12 | 38/100 pcs. |
C-30-MR-5 | M5 | 8.6 | 12 | 42/100 pcs. |
C-30-MR-6 | M6 | 9.5 | 20 | 88/100 pcs. |
C-30-MR-8 | M8 | 11.2 | 20 | 130/100 pcs. |
C-30-MR-10 | M10 | 13 | 25 | 240/100 pcs. |
C-30-MR-12 | M12 | 15 | 25 | 300/100 pcs. |
C-30-MR-14 | M14 | 17 | - | 700/100 pcs. |
C-30-MR-16 | M16 | 19 | - | 900/100 pcs. |
C-30-MR-18 | M18 | 21 | - | 1,100/100 pcs. |
C-30-MR-20 | M20 | 23 | - | 1,400/100 pcs. |
Part Number |
---|
C-30-MR-3 |
C-30-MR-4 |
C-30-MR-5 |
C-30-MR-6 |
C-30-MR-8 |
C-30-MR-10 |
C-30-MR-12 |
C-30-MR-14 |
C-30-MR-16 |
C-30-MR-18 |
C-30-MR-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable tap | Color | Product Code |
---|---|---|---|---|---|---|---|---|---|
฿ 9.00 | MASKING CAPS | 1 Piece(s) | 32 Day(s) | 10 | M3 | White | 21752 | ||
฿ 10.00 | MASKING CAPS | 1 Piece(s) | Same day | 10 | M4 | White | 21753 | ||
฿ 11.00 | MASKING CAPS | 1 Piece(s) | Same day | 10 | M5 | White | 21754 | ||
฿ 12.00 | MASKING CAPS | 1 Piece(s) | Same day | 10 | M6 | White | 21755 | ||
฿ 14.00 | MASKING CAPS | 1 Piece(s) | Same day | 10 | M8 | White | 21756 | ||
฿ 20.00 | MASKING CAPS | 1 Piece(s) | Same day | 10 | M10 | White | 21809 | ||
฿ 23.00 | MASKING RIVET | 1 Piece(s) | 29 Day(s) | 10 | M12 | White | 21810 | ||
฿ 31.00 | MASKING RIVET | 1 Piece(s) | 29 Day(s) | - | M14 | Ivory | 23907 | ||
฿ 33.00 | MASKING RIVET | 1 Piece(s) | 29 Day(s) | - | M16 | Ivory | 23908 | ||
฿ 35.00 | MASKING RIVET | 1 Piece(s) | 29 Day(s) | - | M18 | Ivory | 23909 | ||
฿ 39.00 | MASKING RIVET | 1 Piece(s) | 29 Day(s) | - | M20 | Ivory | 23914 |
Loading...
Application | Female screw protection during painting and female screw dustproofing | Material | Silicon Rubber (Si) |
---|
How can we improve?
How can we improve?