Masking Cap C-30-MC

Caution
Product Description
A cap for masking the threaded portion of stud bolts when painting.
[Features]
· Can be used repeatedly for baked coating.
· Can also be used to protect unused stud bolts.
[Applications]
· Distribution boards / power distribution boards, and control panels.
Cap For Masking Off Threaded Portion Of Stud Bolts When Painting

Paint does not stick to threaded part of stud bolt when painting. Can be used repeatedly for baked paint finishes.
Can also be used to protect unused stud bolts.
- Material: Silicone rubber (Si)
- Heat-resistant temperature: -50 to +250°C

Outline drawing

Application example
| Product No. | Applicable Tap | φD1 | φD2 | L1 | L2 | Product Mass (g) |
|---|---|---|---|---|---|---|
| C-30-MC-3 | M3 | 5.5 | 9 | 22 | 20 | 86/100 pcs. |
| C-30-MC-4 | M4 | 7 | 10 | 22 | 20 | 102/100 pcs. |
| C-30-MC-5 | M5 | 8 | 11 | 22 | 20 | 120/100 pcs. |
| C-30-MC-6 | M6 | 9 | 12 | 32 | 30 | 188/100 pcs. |
| C-30-MC-8 | M8 | 11 | 14 | 32 | 30 | 274/100 pcs. |
| C-30-MC-10 | M10 | 13 | 18 | 38 | 35 | 420/100 pcs. |
| C-30-MC-12 | M12 | 15 | 20 | 38 | 35 | 510/100 pcs. |
Specification list (mm)