(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A cap for hiding bolt holes.
[Features]
· Quick-install type (Can be installed with just 1 or 2 turns).
· Waterproof type (uses gasket).
· Materials: Polypropylene (PP).
· Standard colors: Ivory (5Y7/1) / Black.
[Applications]
· Useful for hiding holes for suspension bolts of cubicles.
CP-30-BC-20-Ivory external appearance
CP-30-BC-8-Black external appearance
CP-30-BC dimensional drawing
CP-30-BC application example
Product No. | L1 | L2 | øD | M × Pitch | t | Product Mass (g) | |
---|---|---|---|---|---|---|---|
Ivory | Black | ||||||
CP-30-BC-8-Ivory | CP-30-BC-8-Black | 4.5 | 14.5 | 18 | M8 × 1.25 | 0.8 | 0.8 |
CP-30-BC-10-Ivory | CP-30-BC-10-Black | 16.5 | 20 | M10 × 1.5 | 1 | ||
CP-30-BC-12-Ivory | CP-30-BC-12-Black | 5 | 18.5 | 22 | M12 × 1.75 | 1.5 | |
CP-30-BC-16-Ivory | CP-30-BC-16-Black | 20.5 | 26 | M16 × 2.0 | 2.5 | ||
CP-30-BC-20-Ivory | CP-30-BC-20-Black | 5.5 | 24.5 | 30 | M20 × 2.5 | 1 | 4 |
CP-30-BC-22-Ivory | CP-30-BC-22-Black | 6 | 27.5 | 32 | M22 × 2.5 | 4.5 | |
CP-30-BC-24-Ivory | CP-30-BC-24-Black | 6.5 | 29.5 | 34 | M24 × 3.0 | 5.9 | |
CP-30-BC-30-Ivory | CP-30-BC-30-Black | 7 | 36.5 | 40 | M30 × 3.5 | 9.4 | |
CP-30-BC-36-Ivory | CP-30-BC-36-Black | 7.5 | 39.5 | 46 | M36 × 4.0 | 1.2 | 13 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable Hole Size | Color | L1 (mm) | L2 (mm) | φD (mm) | t (mm) | Mass (g) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9.00 | PLASTIC BOLT CAP | 1 Piece(s) | 25 Day(s) | 10 | M8x1.25 | Black | 4.5 | 14.5 | 18 | 0.8 | 0.8 | 23962 | ||
฿ 9.00 | PLASTIC BOLT CAP | 1 Piece(s) | Same day | 10 | M8x1.25 | Ivory | 4.5 | 14.5 | 18 | 0.8 | 0.8 | 21572 | ||
฿ 10.00 | PLASTIC BOLT CAP | 1 Piece(s) | Same day | 10 | M10x1.5 | Black | 4.5 | 16.5 | 20 | 0.8 | 1 | 23963 | ||
฿ 10.00 | PLASTIC BOLT CAP | 1 Piece(s) | Same day | 10 | M10x1.5 | Ivory | 4.5 | 16.5 | 20 | 0.8 | 1 | 21573 | ||
฿ 11.00 | PLASTIC BOLT CAP | 1 Piece(s) | Same day | 10 | M12x1.75 | Black | 5 | 18.5 | 22 | 0.8 | 1.5 | 23964 | ||
฿ 11.00 | PLASTIC BOLT CAP | 1 Piece(s) | 25 Day(s) | 10 | M12x1.75 | Ivory | 5 | 18.5 | 22 | 0.8 | 1.5 | 21574 | ||
฿ 12.00 | PLASTIC BOLT CAP | 1 Piece(s) | Same day | 10 | M16x2.0 | Black | 5 | 20.5 | 26 | 0.8 | 2.5 | 23965 | ||
฿ 12.00 | PLASTIC BOLT CAP | 1 Piece(s) | Same day | 10 | M16x2.0 | Ivory | 5 | 20.5 | 26 | 0.8 | 2.5 | 21575 | ||
฿ 14.00 | PLASTIC BOLT CAP | 1 Piece(s) | Same day | 10 | M20x2.5 | Black | 5.5 | 24.5 | 30 | 1 | 4 | 23966 | ||
฿ 14.00 | PLASTIC BOLT CAP | 1 Piece(s) | Same day | 10 | M20x2.5 | Ivory | 5.5 | 24.5 | 30 | 1 | 4 | 21576 | ||
฿ 16.00 | PLASTIC BOLT CAP | 1 Piece(s) | 29 Day(s) | 10 | M22x2.5 | Black | 6 | 27.5 | 32 | 1 | 4.5 | 23967 | ||
฿ 16.00 | PLASTIC BOLT CAP | 1 Piece(s) | 29 Day(s) | 10 | M22x2.5 | Ivory | 6 | 27.5 | 32 | 1 | 4.5 | 21577 | ||
฿ 17.00 | PLASTIC BOLT CAP | 1 Piece(s) | Same day | 10 | M24x3.0 | Black | 6.5 | 29.5 | 34 | 1 | 5.9 | 23968 | ||
฿ 16.00 | PLASTIC BOLT CAP | 1 Piece(s) | Same day | 10 | M24x3.0 | Ivory | 6.5 | 29.5 | 34 | 1 | 5.9 | 21578 | ||
฿ 26.00 | PLASTIC BOLT CAP | 1 Piece(s) | 29 Day(s) | 10 | M30x3.5 | Black | 7 | 36.5 | 40 | 1 | 9.4 | 23969 | ||
฿ 25.00 | PLASTIC BOLT CAP | 1 Piece(s) | Same day | 10 | M30x3.5 | Ivory | 7 | 36.5 | 40 | 1 | 9.4 | 21708 | ||
฿ 51.00 | PLASTIC BOLT CAP | 1 Piece(s) | Same day | 10 | M36x4.0 | Black | 7.5 | 39.5 | 46 | 1.2 | 13 | 23970 | ||
฿ 51.00 | PLASTIC BOLT CAP | 1 Piece(s) | Same day | 10 | M36x4.0 | Ivory | 7.5 | 39.5 | 46 | 1.2 | 13 | 22930 | ||
฿ 86.00 | SCREW CAP | 1 Piece(s) | 29 Day(s) | 10 | M42x4.5 | Black | 8.5 | 45.5 | 52 | 1.2 | - | 24516 | ||
฿ 86.00 | SCREW CAP | 1 Piece(s) | 29 Day(s) | 10 | M42x4.5 | Ivory | 8.5 | 45.5 | 52 | 1.2 | - | 24506 |
Loading...
Application | Hidden hole for cubicle suspension bolts | Material | Polypropylene (PP) |
---|
How can we improve?
How can we improve?