1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Plastic Hole Plug CP-30-HP-LC

RUBBER FEETS

Plastic Hole Plug CP-30-HP-LC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A cap for plugging holes in coin-lock panels.
[Features]
· Material: Polyamide 66 (PA66) (UL94 V-2).
· Standard color: Light gray.
· Uses UL standard compliant materials.
· Allows you to plug holes (ø19.5 (19.5 mm diameter) × 16) in coin-lock panels.
· Applicable for panel thickness of 0.8, 1.2, 1.6 and 2.3 mm.
· Simply push in with one finger to install.
[Applications]
· Switchboards, power distribution boards and vending machines.

Uses UL Standard Compliant Materials

CP-30-HP-LC external appearance

CP-30-HP-LC external appearance

CP-30-HP-LC dimensional drawing

CP-30-HP-LC dimensional drawing

CP-30-HP-LC panel hole drilling dimensions

CP-30-HP-LC panel hole drilling dimensions

Part Number
CP-30-HP-LC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 12.00

RUBBER FEETS 1 Piece(s) Same day 10

Loading...

  1. 1
 

Basic Information

Color Light Gray Plate Thickness(mm) 0.8or1.2or1.6or2.3 Material Polyamide 66
Product Code 23906

Please check the type/dimensions/specifications of the part CP-30-HP-LC in the Plastic Hole Plug CP-30-HP-LC series.