Plastic Hole Plug CP-30-HP

Caution
Product Description
A cap for plugging unneeded holes.
[Features]
· Uses UL standard compliant materials.
· A single size that can be used for panel thicknesses of 0.8 mm, 1.6 mm, 2.3 mm and 3.2 mm.
· Simply push in with your finger to install.
· Easily plugs unneeded holes.
[Applications]
· Plugging holes in sheet metal.
Cap For Plugging Unneeded Holes

Hole plug external appearance (Ivory)
Uses UL standard compliant materials.
One size applicable for panel thickness of 0.8, 1.6, 2.3 and 3.2 mm. Mounted simply by pushing in with your finger.
- Material: Polyamide 66 (PA66) (UL94V-2)
- Color: Black, ivory

Outline drawing

Panel hole drilling dimensions
| Product No. | H | øD1 | øD2 | øD3 | Applicable panel thickness | Product Mass (g) |
|---|---|---|---|---|---|---|
| CP-30-HP-0 | 5.9 | 6.4 | 4.6 | 4.8 | 1.6 | 0.05 |
| CP-30-HP-1 | 8.0 | 8.0 | 6.1 | 6.4 | 0.8 1.6 | 0.18 |
| CP-30-HP-2 | 9.5 | 7.7 | 8.0 | 0.23 | ||
| CP-30-HP-3 | 10.3 | 12.0 | 9.3 | 9.5 | 0.8 1.6 2.3 3.2 | 0.43 |
| CP-30-HP-4 | 13.5 | 10.8 | 11.0 | 0.50 | ||
| CP-30-HP-5 | 14.6 | 12.5 | 12.7 | 0.65 | ||
| CP-30-HP-6 | 16.7 | 14.1 | 14.3 | 0.78 | ||
| CP-30-HP-7 | 18.2 | 15.7 | 15.9 | 0.85 | ||
| CP-30-HP-8 | 20.0 | 17.3 | 17.5 | 1.05 | ||
| CP-30-HP-9 | 23.2 | 18.8 | 19.0 | 1.23 | ||
| CP-30-HP-10 | 22.6 | 20.4 | 20.6 | 1.50 | ||
| CP-30-HP-11 | 11.5 | 25.8 | 22.0 | 22.2 | 1.96 | |
| CP-30-HP-12 | 30.5 | 25.3 | 25.5 | 2.53 | ||
| CP-30-HP-13 | 31.0 | 27.8 | 28.0 | 2.56 | ||
| CP-30-HP-14 | 33.3 | 29.9 | 30.1 | 2.57 | ||
| CP-30-HP-15 | 34.9 | 31.8 | 32.0 | 3.30 | ||
| CP-30-HP-16 | 38.0 | 34.8 | 35.0 | 3.83 | ||
| CP-30-HP-17 | 42.7 | 37.8 | 38.0 | 4.39 | ||
| CP-30-HP-18 | 48.4 | 44.7 | 45.0 | 5.29 | ||
| CP-30-HP-19 | 55.0 | 50.8 | 51.0 | 6.36 |
Specification list (mm)