(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A cap for plugging unneeded holes.
[Features]
· Materials: Polyethylene (PE).
· Standard color: Black.
· Easily plugs holes (ø7 to 45: 7 to 45 mm diameter) in metal plates (0.6 to 1.2 mm) with one push.
· Close-fitting prevents rattling.
[Applications]
· Close the sheet metal hole.
CP-30-HC external appearance
CP-30-HC dimensional drawing
Panel hole drilling dimensions
Product No. | H1 | H2 | øD1 | øD2 | øD3 | Applicable panel thickness (mm) | Product Mass (g) |
---|---|---|---|---|---|---|---|
CP-30-HC-7 | 7.5 | 3.0 | 15.0 | 9.0 | 7 | 0.6 to 1.2 | 0.25 |
CP-30-HC-8 | 7.5 | 3.0 | 16.0 | 10.0 | 8 | 0.6 to 1.2 | 0.30 |
CP-30-HC-10 | 7.5 | 3.0 | 18.0 | 12.0 | 10 | 0.6 to 1.2 | 0.50 |
CP-30-HC-12 | 7.5 | 3.0 | 20.0 | 14.0 | 12 | 0.6 to 1.2 | 0.65 |
CP-30-HC-14 | 7.5 | 3.0 | 22.0 | 16.0 | 14 | 0.6 to 1.2 | 0.70 |
CP-30-HC-15 | 7.5 | 3.0 | 23.0 | 17.0 | 15 | 0.6 to 1.2 | 0.80 |
CP-30-HC-16 | 8.6 | 3.6 | 24.5 | 17.9 | 16 | 0.8 to 1.2 | 0.85 |
CP-30-HC-18 | 8.0 | 3.6 | 26.5 | 19.9 | 18 | 0.8 to 1.2 | 0.90 |
CP-30-HC-20 | 7.0 | 3.6 | 28.5 | 21.9 | 20 | 0.8 to 1.2 | 1.05 |
CP-30-HC-25 | 7.0 | 3.6 | 33.5 | 26.9 | 25 | 0.8 to 1.2 | 1.15 |
CP-30-HC-30 | 7.0 | 3.6 | 38.5 | 31.9 | 30 | 0.8 to 1.2 | 1.65 |
CP-30-HC-35 | 7.0 | 3.6 | 43.5 | 36.9 | 35 | 0.8 to 1.2 | 1.85 |
CP-30-HC-40 | 7.0 | 3.6 | 48.5 | 41.9 | 40 | 0.8 to 1.2 | 2.45 |
CP-30-HC-45 | 7.0 | 3.6 | 53.5 | 46.9 | 45 | 0.8 to 1.2 | 2.90 |
Part Number |
---|
CP-30-HC-7 |
CP-30-HC-8 |
CP-30-HC-10 |
CP-30-HC-12 |
CP-30-HC-14 |
CP-30-HC-15 |
CP-30-HC-16 |
CP-30-HC-18 |
CP-30-HC-20 |
CP-30-HC-25 |
CP-30-HC-30 |
CP-30-HC-35 |
CP-30-HC-40 |
CP-30-HC-45 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Plate Thickness (mm) | Panel Hole Drilling Dimensions (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|
฿ 5.00 | RUBBER FEETS | 1 Piece(s) | Same day | 10 | 0.6~1.2 | 7 | 23621 | ||
฿ 5.00 | RUBBER FEETS | 1 Piece(s) | Same day | 10 | 0.6~1.2 | 8 | 23622 | ||
฿ 6.00 | GROMMETS | 1 Piece(s) | Same day | 10 | 0.6~1.2 | 10 | 23623 | ||
฿ 6.00 | GROMMETS | 1 Piece(s) | Same day | 10 | 0.6~1.2 | 12 | 23624 | ||
฿ 6.00 | RUBBER FEETS | 1 Piece(s) | 25 Day(s) | 10 | 0.6~1.2 | 14 | 23625 | ||
฿ 6.00 | GROMMETS | 1 Piece(s) | Same day | 10 | 0.6~1.2 | 15 | 23626 | ||
฿ 5.50 | GROMMETS | 1 Piece(s) | Same day | 10 | 0.8~1.2 | 16 | 23627 | ||
฿ 5.50 | RUBBER FEETS | 1 Piece(s) | 29 Day(s) | 10 | 0.8~1.2 | 18 | 23628 | ||
฿ 4.50 | GROMMETS | 1 Piece(s) | Same day | 10 | 0.8~1.2 | 20 | 23629 | ||
฿ 6.00 | GROMMETS | 1 Piece(s) | 32 Day(s) | 10 | 0.8~1.2 | 25 | 23630 | ||
฿ 6.50 | GROMMETS | 1 Piece(s) | Same day | 10 | 0.8~1.2 | 30 | 23631 | ||
฿ 6.50 | GROMMETS | 1 Piece(s) | Same day | 10 | 0.8~1.2 | 35 | 23632 | ||
฿ 6.50 | GROMMETS | 1 Piece(s) | Same day | 10 | 0.8~1.2 | 40 | 23633 | ||
฿ 7.00 | RUBBER FEETS | 1 Piece(s) | Same day | 10 | 0.8~1.2 | 45 | 23634 |
Loading...
Color | Black | Material | Polyethylene (PE) |
---|
How can we improve?
How can we improve?