1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Cylinder Lock Cap CP-135

Plastic Cylinder Lock Cap CP-135
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 140.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·Because it uses ABS resin, it is ideal for outdoor use.
[Applications]
·Outdoor distribution board.

 
Part Number
CP-135-1-BLACK
CP-135-1-GRAY
CP-135-1-IVORY
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSColor Product Code

฿ 140.00

LATCHS 1 Piece(s) 29 Day(s) 10Black20417

฿ 140.00

LATCHS 1 Piece(s) 29 Day(s) 10Gray20418

฿ 140.00

LATCHS 1 Piece(s) 32 Day(s) 10Ivory20419

Loading...

  1. 1

Basic Information

Material ABS Resin I.D.(φ(mm)) 25.2