(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A cap for use on cylinder locks.
[Features]
· Since it is made from ABS resin, it is ideal for outdoor use.
· Dust-proof / semi-waterproof type.
[Applications]
· Outdoor power distribution boards.
C-135-10 external appearance
C-135-0, C-135-1, C-135-2 dimensional drawing
C-135-10 dimensional drawing
Product No. | H1 | H2 | øD | ød | P.C.D | M | Product Mass (g) |
---|---|---|---|---|---|---|---|
C-135-0 | 11 | 4 | 43 | 25.5 | 33 | M3 | 33 |
C-135-1 | 13 | 6.5 | 48 | 25.2 | 33 | M3 | 52 |
C-135-2 | 13 | 6.5 | 38 | 22.2 | 27.5 | M2.3 | 31 |
C-135-10 | Refer to drawings | 344 |
Part Number |
---|
C-135-0 |
C-135-1 |
C-135-2 |
C-135-10 |
C-135-P-0 |
C-135-P-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Surface Finish | Applicable caps | I.D. (φ(mm)) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 194.00 | LATCHS | 1 Piece(s) | Same day | 10 | Zinc Alloy (ZDC) | Chrome Plating (MZCr) | - | 25.5 | 20414 | ||
฿ 295.00 | LATCHS | 1 Piece(s) | 75 Day(s) | - | Zinc Alloy (ZDC) | Chrome Plating (MZCr) | - | 25.2 | 20415 | ||
฿ 175.00 | LATCHS | 1 Piece(s) | 45 Day(s) | - | Zinc Alloy (ZDC) | Chrome Plating (MZCr) | - | 22.2 | 20416 | ||
฿ 620.00 | LATCHS | 1 Piece(s) | 29 Day(s) | - | Zinc Alloy (ZDC) | Chrome Plating (MZCr) | - | 45 | 22902 | ||
฿ 10.00 | FASTENERS | 1 Piece(s) | 29 Day(s) | 10 | Chloroprene | - | For C-135-0 | - | - | ||
฿ 8.50 | FASTENERS | 1 Piece(s) | 29 Day(s) | 10 | Chloroprene | - | For C-135-2 | - | - |
Loading...
How can we improve?
How can we improve?