(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A large stainless steel snap lock.
[Features]
· Used in combination with the C-555 padlock.
· Models with keyholes can be locked with a padlock.
· A large snap lock with superior tightening strength.
· Materials: Cold rolled stainless steel plate (SUS304).
· Surface finish: Brushed finish.
[Applications]
· Covers of large/medium casings and machine tools.
C-1143-1-2 external appearance
C-1143-3-1 external appearance
Large Snap Lock application example (Can be locked with a padlock)
C-1143-1 dimensional drawing
C-1143-2 dimensional drawing
C-1143-3 dimensional drawing
Product No. | Remarks | Tensile Load N | Product Mass (g) |
---|---|---|---|
C-1143-1-1 | With keyhole | 392 | 220 |
C-1143-2-1 | 294 | 96 | |
C-1143-3-1 | 294 | 46 | |
C-1143-1-2 | Without keyhole | 392 | 225 |
C-1143-2-2 | 294 | 90 | |
C-1143-3-2 | 294 | 45 |
Part Number |
---|
C-1143-1-1 |
C-1143-1-2 |
C-1143-2-1 |
C-1143-2-2 |
C-1143-3-1 |
C-1143-3-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tension Load (N) | Full Length (mm) | Overall width (mm) | Padlock Hole | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 813.00 | FASTENERS | 1 Piece(s) | 29 Day(s) | 10 | 392 | 140 | 56 | Presence | 21422 | ||
฿ 794.00 | FASTENERS | 1 Piece(s) | Same day | 10 | 392 | 140 | 56 | - | 20845 | ||
฿ 465.00 | FASTENERS | 1 Piece(s) | 29 Day(s) | 10 | 294 | 100 | 40 | Presence | 21423 | ||
฿ 446.00 | FASTENERS | 1 Piece(s) | Same day | 10 | 294 | 100 | 40 | - | 20846 | ||
฿ 407.00 | FASTENERS | 1 Piece(s) | 25 Day(s) | 10 | 294 | 75 | 30 | Presence | 21424 | ||
฿ 388.00 | FASTENERS | 1 Piece(s) | Same day | 10 | 294 | 75 | 30 | - | 20847 |
Loading...
Material | Cold rolled stainless steel plate | Surface Finish | Hair line finish |
---|
How can we improve?
How can we improve?