Stainless Steel Large Catch Clip C-1537-A

Brand :
TAKIGEN

Caution

    Product Description

    A spring-type stainless steel catch clip.
    [Features]
    · Stainless steel construction with excellent corrosion-resistance.
    · Can be locked with a padlock.
    · Powerful built-in spring is ideal for vibration equipment.
    · Materials: Cold rolled stainless steel plate (SUS304).
    · Surface finish: Tumble finishing.
    [Applications]
    · Ships, Measuring instruments and machine tools.

    Catch Clip Ideal For Vibration Equipment

    C-1537-A-2 external appearance

    C-1537-A-2 external appearance

    C-1537-A-3 external appearance

    C-1537-A-3 external appearance

    Catch Clip dimensional drawing

    Catch Clip dimensional drawing

    Product No.Reference Tensile Load N Tensile Load
    Tightening Margin (mm)
    12345
    C-1537-A-1161200235264298
    C-1537-A-2161186210210 
    C-1537-A-3537393  
    C-1537-A-4536883  
    Product No.(L1)L2L3L4W1(W2)W3H1t1t2P1(P2)P3ød1ød2ød3ød4a × bProduct Mass (g) Mass
    C-1537-A-1144.536882046536423324466317.2126.61414 × 9333
    C-1537-A-294.52457143338.546182.51.53243216.3105.61010.5 × 6.5126
    C-1537-A-365.21640102227.5321421.22228145.684.389 × 5.650
    C-1537-A-453.518358182226121.51.21827123.863.565.5 × 934
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Stainless Steel Large Catch Clip C-1537-A | TAKIGEN | MISUMI Thailand