(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Large catch clip for corners.
[Features]
· Large sturdy structure, ideal for tightening heavy doors.
· Can be mounted on case corners.
· Stainless steel construction with excellent corrosion-resistance.
· Materials: Cold rolled stainless steel plate (SUS304).
· Surface finish: Tumble finishing.
[Applications]
· Plants, containers.
C-1367-B-1, C-1367-B-3 external appearance
C-1367-B dimensional drawing
C-1367-B dimensional drawing
C-1367-B operation example
C-1367-B application example
Product No. | L1 | L2 | L3 | W1 | W2 | W3 | H1 | H2 | t | (P1) | P2 | P3 | P4 | P5 | P6 | P7 | N | Product Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SUS | ||||||||||||||||||
C-1367-B-1 | 215 | 80 | 45 | 40 | 66 | 66 | 60 | 40 | 3 | 57.5 | 35 | 20 | 20 | 20 | 30 | 50 | 4 | 856 |
C-1367-B-2 | 165 | 80 | 45 | 40 | 66 | 66 | 54 | 36.5 | 2.5 | 57.5 | 35 | 30 | - | 20 | 30 | 50 | 3 | 628 |
C-1367-B-3 | 115 | 62 | 35 | 30 | 55 | 55 | 45.5 | 31 | 2 | 34.5 | 30 | 20 | - | - | 20 | 40 | 2 | 350 |
Part Number |
---|
C-1367-B-1 |
C-1367-B-2 |
C-1367-B-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Main Body Overall Length (mm) | Main Body Width (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|
฿ 1,975.00 | CORNER FASTENERS | 1 Piece(s) | Same day | 10 | 215 | 40 | 22282 | ||
฿ 1,588.00 | CORNER FASTENERS | 1 Piece(s) | Same day | 10 | 165 | 40 | 22283 | ||
฿ 1,297.00 | CORNER FASTENERS | 1 Piece(s) | Same day | 10 | 115 | 30 | 22284 |
Loading...
Material | Cold rolled stainless steel plate | Surface Finish | Barrel Grinding |
---|
How can we improve?
How can we improve?