(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A compact stainless steel snap lock.
[Features]
· Brass C-18 has been changed to stainless steel C-1018.
· Stainless steel construction with excellent corrosion-resistance.
[Applications]
· Measuring instruments, power distribution boards and machine tools.
Materials: cold rolled stainless-steel plate (SUS304)
Surface finish: barrel polishing
Tensile load: 49 N
C-1018 external appearance
C-1018 dimensional drawing
Part Number |
---|
C-1018 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 155.00 | FASTENERS | 1 Piece(s) | Same day | 10 |
Loading...
Tension Load(N) | 49 | Full Length(mm) | 54 | Overall width(mm) | 30 |
---|---|---|---|---|---|
Material | Cold rolled stainless steel plate | Surface Finish | Barrel Grinding | Product Code | 20797 |
Please check the type/dimensions/specifications of the part C-1018 in the Stainless Steel Compact Snap Lock C-1018 series.
How can we improve?
How can we improve?