1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Stainless Steel Snap Lock C-1013

FASTENERS WITH KEY

Stainless Steel Snap Lock C-1013
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 287.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A compact snap lock with a key.
[Features]
· Key turns 360° and can be inserted and removed, both when locking and unlocking.
· Stainless steel construction with excellent corrosion-resistance.
· The surface has been finished by tumble finishing.
[Applications]
· Measuring instrument, ship equipment, medical equipment.

Excellent Corrosion Resistance

Product mass: 60 g
Materials: cold rolled stainless-steel plate (SUS304)
Surface finish: barrel polishing
Accessories: 2 keys

C-1013 external appearance

C-1013 external appearance

C-1013 dimensional drawing

C-1013 dimensional drawing

Snap Lock application example

Snap Lock application example

Part Number
C-1013
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 287.00

FASTENERS WITH KEY 1 Piece(s) Same day 10

Loading...

  1. 1
 

Basic Information

Full Length(mm) 72 Overall width(mm) 46 Material Cold rolled stainless steel plate
Surface Finish Barrel Grinding Product Code 21460

Please check the type/dimensions/specifications of the part C-1013 in the Stainless Steel Snap Lock C-1013 series.