1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Soft Fastener with Key, C-413-3

Soft Fastener with Key, C-413-3
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 755.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·It is smaller and thinner than the conventional C-313-3 and requires less installation space, making it a low-cost type.
·The lock is a reversible key TAK60 with a dust-proof shutter with excellent operability.

 
Part Number
C-413-3
C-413-3-BLACK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSurface Finish Product Code

฿ 755.00

FASTENERS WITH KEY 1 Piece(s) Same day Satin Nickel Chrome Plating23663

฿ 755.00

FASTENERS WITH KEY 1 Piece(s) 29 Day(s) Powder Coating (Black)23777

Loading...

  1. 1

Basic Information

Full Length(mm) 75 Overall width(mm) 32 Material Zinc Alloy