1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Soft Fastener with Key, C-313

Soft Fastener with Key, C-313
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,859.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Uses a stainless steel dust-proof shutter lock (key lock type).
· Painting is done after rust prevention treatment.
· The lock mechanism / internal mechanism use stainless steel that is resistant to rust

 
Part Number
C-313-1-1
C-313-2-1
C-313-3-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFull Length
(mm)
Overall width
(mm)
Product Code

฿ 2,168.00

FASTENERS WITH KEY 1 Piece(s) 29 Day(s) 1406221624

฿ 1,955.00

FASTENERS WITH KEY 1 Piece(s) 29 Day(s) 1154921626

฿ 1,859.00

FASTENERS WITH KEY 1 Piece(s) 29 Day(s) 1004321628

Loading...

  1. 1

Basic Information

Material Aluminum Alloy Surface Finish Baked Paint