1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hatch Clip with Plastic Key Hole CP-297

Hatch Clip with Plastic Key Hole CP-297
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 314.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Rounded, user friendly soft design.
· Can lock using padlock (other than CP-297-A-5-2 / 6-2).
· External safety design on the outside to hide the mounting screw while locked

 
Part Number
CP-297-A-3-1
CP-297-A-6-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFull Length
(mm)
Overall width
(mm)
Product Code

฿ 523.00

FASTENERS 1 Piece(s) 29 Day(s) -1145721863

฿ 314.00

FASTENERS 1 Piece(s) Same day 10693721865

Loading...

  1. 1

Basic Information

Material Polyamide Surface Finish No Color Ivory