1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Key Hole Hatch Clip C-297

FASTENERS

Key Hole Hatch Clip C-297
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 968.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Rounded, user friendly soft design.
· Can lock using padlock (other than CP-297-A-5-2 / 6-2).
· External safety design on the outside to hide the mounting screw while locked

 
Part Number
C-297-A-4-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 968.00

FASTENERS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Full Length(mm) 101 Overall width(mm) 37 Material Aluminum Alloy
Surface Finish Baked Paint Product Code 21860

Please check the type/dimensions/specifications of the part C-297-A-4-1 in the Key Hole Hatch Clip C-297 series.