Stainless Steel Snap Lock With Keyhole C-1012

Caution
Product Description
A stainless steel snap lock with a keyhole.
[Features]
· Stainless steel construction with excellent corrosion-resistance.
· Can be locked with a padlock (with keyhole).
· Models that can be locked with a padlock are also available (with keyhole).
[Applications]
· Measuring instrument, machine tools, power distribution boards and control panels.
Excellent Corrosion Resistance

C-1012-1-1 external appearance

C-1012-1-2 external appearance

Snap Lock With Keyhole dimensional drawing
| Product No. | Materials Materials | Surface Finish Finish | Remarks | L1 | L2 | L3 | L4 | W1 | W2 | W3 | W4 | H1 | H2 | t1 | t2 | P1 | (P2) | P3 | ød | Tensile Load N | Product Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| C-1012-1-1 | Cold rolled stainless steel plate Cold rolled stainless steel plate (SUS304) | Barrel polishing | With keyhole | 53 | 8.5 | 18 | 11 | 32 | 21 | 15 | 28 | 13 | 10 | 1.5 | 1.5 | 34 | 33 | 12 | 5.5 | 147 | 37 |
| C-1012-1-2 | Without keyhole | 53 | 8.5 | 18 | 11 | 32 | 21 | 15 | 28 | 13 | 10 | 1.5 | 1.5 | 34 | 33 | 12 | 147 | 37 | |||
| C-1012-2-1 | With keyhole | 40 | 8 | 16 | 10 | 26 | 16 | 13 | 23 | 10 | 9 | 1.0 | 1.2 | 23 | 30 | 10 | 5 | 98 | 18 | ||
| C-1012-2-2 | Without keyhole | 40 | 8 | 16 | 10 | 26 | 16 | 13 | 23 | 10 | 9 | 1.0 | 1.2 | 23 | 30 | 10 | 98 | 18 |