1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Snap Lock C-173

Snap Lock C-173
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 151.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Three sizes are available and you can choose according to the application.

 
Part Number
C-173-1
C-173-2
C-173-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTension Load
(N)
Main Body Overall Length
(mm)
Main Body Width
(mm)
Product Code

฿ 217.00

FASTENERS 1 Piece(s) Same day 10490111.53020481

฿ 175.00

FASTENERS 1 Piece(s) Same day 10294812620482

฿ 151.00

FASTENERS 1 Piece(s) 29 Day(s) 10196622620483

Loading...

  1. 1

Basic Information

Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment