(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A stainless steel snap lock.
[Features]
· There are 3 sizes, and can be selected depending on the application.
· Stainless steel construction with excellent corrosion-resistance.
· Materials: Cold rolled stainless steel plate (SUS304).
· Surface finish: Gloss tumble finishing.
[Applications]
· For lid fixing of housing / distribution boards / power distribution boards.
C1173-1 dimensional drawing
C1173-2 dimensional drawing
C1173-3 dimensional drawing
Product No. | Tensile Load N | Product Mass (g) |
---|---|---|
SUS | ||
C-1173-1 | 490 | 180 |
C-1173-2 | 294 | 110 |
C-1173-3 | 196 | 90 |
Part Number |
---|
C-1173-1 |
C-1173-2 |
C-1173-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tension Load (N) | Main Body Overall Length (mm) | Main Body Width (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 345.00 | LATCHS | 1 Piece(s) | Same day | 10 | 490 | 111.5 | 30 | 20875 | ||
฿ 256.00 | LATCHS | 1 Piece(s) | Same day | 10 | 294 | 81 | 26 | 20876 | ||
฿ 213.00 | LATCHS | 1 Piece(s) | Same day | 10 | 196 | 62 | 26 | 20877 |
Loading...
Material | Cold rolled stainless steel plate | Surface Finish | Barrel Grinding |
---|
How can we improve?
How can we improve?