Stainless Steel Square-Shaped Snap Lock C-1084

Brand :
TAKIGEN

Caution

    Product Description

    A compact snap lock.
    [Features]
    · Compact and attractive external appearance.
    · Made of stainless steel so it is hard to rust.
    [Applications]
    · Measuring instrument, briefcases, small power distribution boards.

    Compact Snap Lock

    C-1084 external appearance

    C-1084 external appearance

    • Material: stainless steel (SUS304)
    • Surface finish: barrel polishing
    • Tensile load: 49 N

    Ideal for measurement equipment, briefcases and compact distribution boards.

    C-1084 dimensional drawing (mm)

    C-1084 dimensional drawing (mm)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Stainless Steel Square-Shaped Snap Lock C-1084 | TAKIGEN | MISUMI Thailand