1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Wire Fastener CP-329

Plastic Wire Fastener CP-329
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 562.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Stainless steel is used for parts that are subject to load to increase strength, and resin is used for other parts to reduce weight.
· Safety design in which the installation screws are not visible from the outside when locking.
·It has a keyhole and can be locked with a padlock.
·The length of the wire arm can be selected from 3 types.
· It is made of resin and stainless steel for excellent corrosion resistance.
[Applications]
·Ships and vehicles.

 
Part Number
CP-329-1
CP-329-2
CP-329-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFull Length
(mm)
Product Code

฿ 562.00

FASTENERS 1 Piece(s) 29 Day(s) 13021774

฿ 562.00

FASTENERS 1 Piece(s) 29 Day(s) 12021775

฿ 562.00

FASTENERS 1 Piece(s) 75 Day(s) 11021776

Loading...

  1. 1

Basic Information

Overall width(mm) 53 Material Polyamide Surface Finish No