Corner Catch Clip With Stainless Steel Lock C-1157

Brand :
TAKIGEN

Caution

    Product Description

    Catch clip for corners.
    [Features]
    · Can be mounted on case corners.
    · Made of stainless steel with excellent corrosion-resistance.
    · Locks with a lever so will not come off due to vibrations, etc.
    [Applications]
    · Machine tools, containers, vibrating equipment.

    Catch Clip For Corners

    Catch Clip external appearance Can be mounted on cabinet corners. Locks with a lever so will not come off with vibration, etc. · Materials: cold rolled stainless-steel (SUS304) · Surface finish: gloss barrel polishing Ideal for machine tools, containers, vibration equipment, etc.

    Catch Clip external appearance
    Can be mounted on cabinet corners. Locks with a lever so will not come off with vibration, etc.

    • Materials: cold rolled stainless-steel plate (SUS304)
    • Surface finish: gloss barrel polishing

    Ideal for machine tools, containers, vibration equipment, etc.

    Application example 2 types, a balanced mounting type (A) and a right-angled mounting type (B).

    Application example
    2 types, a balanced mounting type (A) and a right-angled mounting type (B).

    Dimensional drawing (At 0‑mm tightening. At maximum tightening both become 6‑mm longer.)

    Dimensional drawing (At 0‑mm tightening. At maximum tightening both become 6‑mm longer.)

    Product No.L1L2L3L4W1W2(W3)H1H2(H3)H4H5H6t1t2(P1)P2P3P4P5M
    C-1157-1-A8725127562964.523146219253332.5724084210M5
    C-1157-1-B
    C-1157-2-A73.519.5106522657.519.512571620.527.52.5265.5387347M4
    C-1157-2-B
    C-1157-3-A4615.57.5538204315.510491316.521.521.556.5285205M3
    C-1157-3-B
    Product No.RemarksTensile Load NProduct Mass (g)
    Tightening Margin (mm)
    123456
    C-1157-1-AParallel installation59108157206255314345
    C-1157-1-BRight-angled installation
    C-1157-2-AParallel installation4898147196245294212
    C-1157-2-BRight-angled installation
    C-1157-3-AParallel installation29598811814717695
    C-1157-3-BRight-angled installation

    Specification chart (mm)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat