(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Automatic locking version of Stainless Steel Catch Clip C-1007.
[Features]
· Can be mounted on C-1007.
· A structure that does not come easily loose due to vibration, etc., because at the time of locking, the product automatically locks with the lock plate.
· Slide the lock plate to release the lock.
· Made of stainless steel with excellent corrosion-resistance.
[Applications]
· Measuring instruments, vibration equipment, special-purpose vehicles.
Materials: cold rolled stainless-steel plate (SUS304)
Surface finish: gloss barrel polishing
Product mass: 47 g
Tensile load: 68 N (1), 83 N (2), 103 N (3)
C-1007-12 external appearance
Catch Clip application example
C-1007-12 dimensional drawing A
C-1007-12 dimensional drawing B
C-1007-12 dimensional drawing C
Part Number |
---|
C-1007-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 271.00 | FASTENERS | 1 Piece(s) | Same day | 10 |
Loading...
Tension Load(N) | 68 | Overall width(mm) | 36 | Main Body Overall Length(mm) | 43 |
---|---|---|---|---|---|
Main Body Width(mm) | 13.5 | Material | Cold rolled stainless steel plate | Surface Finish | Barrel Grinding |
Product Code | 23660 |
Please check the type/dimensions/specifications of the part C-1007-12 in the Stainless Steel Catch Clip With Lock C-1007-12 series.
How can we improve?
How can we improve?