1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless-Steel Loop Fastener C-1231-2-1Loop

Stainless-Steel Loop Fastener C-1231-2-1Loop
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,588.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Dedicated fastener for cylinders.
[Features]
· Stainless-steel construction with excellent corrosion resistance.
· Dedicated fastener for cylinders makes single-action binding possible.
· Possible to adjust back and front loops by ø25 (25‑mm diameter) with the loop mounting hole and fastener adjustment mechanism.
· The fastener lock mechanism provides excellent vibration resistance.
[Applications]
· Bundling of cylindrical items.

Excellent Corrosion Resistance

Materials: cold rolled stainless-steel (SUS304)
Surface finish: barrel polishing

C-1231-2-1LOOP200 external appearance

C-1231-2-1LOOP200 external appearance

C-1231-2-1LOOP150 external appearance

C-1231-2-1LOOP150 external appearance

Loop Fastener dimensional drawing

Loop Fastener dimensional drawing

Loop Fastener application example

Loop Fastener application example

Loop Fastener application example

Loop Fastener application example

Part Number
C-1231-2-1LOOP150
C-1231-2-1LOOP200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBanding Range Product Code

฿ 1,588.00

FASTENERS 1 Piece(s) 25 Day(s) 10φ125 to φ17522855

฿ 1,626.00

FASTENERS 1 Piece(s) Same day -φ175 to φ22522856

Loading...

  1. 1
 

Basic Information

Tension Load(N) 392 Main Body Width(mm) 24 Material Cold rolled stainless steel plate
Surface Finish Barrel Grinding