1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Dial Fastener C-1127

SMALL FASTENERS

Stainless Steel Dial Fastener C-1127
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 755.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Made from stainless steel, with excellent corrosion resistance

 
Part Number
C-1127
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 755.00

SMALL FASTENERS 1 Piece(s) 25 Day(s)

Loading...

  1. 1

Basic Information

Full Length(mm) 51.5 Material Polyacetal Surface Finish No
Color Black Product Code 21469

Please check the type/dimensions/specifications of the part C-1127 in the Stainless Steel Dial Fastener C-1127 series.