(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A stainless steel snap lock.
[Features]
· There are 2 sizes available. Select the most appropriate size for a given application.
· Stainless steel construction with excellent corrosion-resistance.
[Applications]
· Measuring equipment, control panels, power distribution boards.
C-1023-1 external appearance
C-1023-2 external appearance
C-1023-1 dimensional drawing
C-1023-2 dimensional drawing
Product No. | Tensile Load N | Materials | Surface Finish Finish | Product Mass (g) |
---|---|---|---|---|
C-1023-2 | 49 | Cold rolled stainless-steel plate (SUS304) Cold rolled stainless-steel plate | Barrel polishing | 6 |
C-1023-3 | Product number has been changed to C-1012-2-2. Product number has been changed to C-1012-2-2. |
Part Number |
---|
C-1023-1 |
C-1023-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tension Load (N) | Overall width (mm) | Main Body Overall Length (mm) | Main Body Width (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 59.00 | FASTENERS | 1 Piece(s) | Same day | 10 | 78 | 21.5 | 30 | 11 | 20798 | ||
฿ 74.00 | FASTENERS | 1 Piece(s) | Same day | 10 | 49 | 18 | 24 | 9.5 | 21114 |
Loading...
Material | Cold rolled stainless steel plate | Surface Finish | Barrel Grinding |
---|
How can we improve?
How can we improve?