1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spring-Loaded Snap Lock C-149

Spring-Loaded Snap Lock C-149
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 128.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Spring snap lock made from cold rolled steel plate (SPCC) with Zinc chromate treatment (MFZn-C),where heavy-duty spring snap lock is suitable for vibrating equipment and used for vehicle bonnets, battery cases, and tool boxes.

 
Part Number
C-149-1
C-149-2
C-149-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTension Load
(N)
Overall width
(mm)
Main Body Overall Length
(mm)
Main Body Width
(mm)
Product Code

฿ 171.00

FASTENERS 1 Piece(s) 29 Day(s) 1998732120440

฿ 155.00

FASTENERS 1 Piece(s) 29 Day(s) 3970521620441

฿ 128.00

FASTENERS 1 Piece(s) 29 Day(s) 1948361220442

Loading...

  1. 1

Basic Information

Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment