1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Snap Fastener, C-145

Snap Fastener, C-145
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 74.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Spring is powerful, so it is suitable for vibration equipment.
· Made from corrosion resistant stainless steel (C-1145)

 
Part Number
C-145-1
C-145-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall width
(mm)
Main Body Overall Length
(mm)
Main Body Width
(mm)
Product Code

฿ 113.00

FASTENERS 1 Piece(s) 29 Day(s) 39602320432

฿ 74.00

FASTENERS 1 Piece(s) Same day 32401620433

Loading...

  1. 1

Basic Information

Tension Load(N) 39 Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment