1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Stainless Steel, Spring Snap Lock C-1149

Stainless Steel, Spring Snap Lock C-1149
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 194.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Suitable for vibrating equipment due to its strong spring.
·Stainless steel construction with excellent corrosion resistance.
[Applications]
·Vehicle-related bonnets, battery cases, and tool boxes.

 
Part Number
C-1149-1
C-1149-2
C-1149-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTension Load
(N)
Overall width
(mm)
Main Body Overall Length
(mm)
Main Body Width
(mm)
Product Code

฿ 357.00

FASTENERS 1 Piece(s) 29 Day(s) -1998732120856

฿ 341.00

FASTENERS 1 Piece(s) 29 Day(s) -3970521620857

฿ 194.00

FASTENERS 1 Piece(s) 29 Day(s) 101948361220858

Loading...

  1. 1

Basic Information

Material Cold rolled stainless steel plate Surface Finish Barrel Grinding