(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A stainless steel spring-type catch.
[Features]
· A streamlined design with a built-in spring.
· Stainless steel construction with excellent corrosion-resistance.
[Applications]
· For stainless steel boxes, environmental equipment, ships.
Materials: cold rolled stainless-steel (SUS304)
Surface finish: barrel polishing
C-1244-1 external appearance
C-1244-3 external appearance
Spring Catch dimensional drawing
Product No. | Reference Tensile Load N | |||
---|---|---|---|---|
Tightening Margin (mm) Tightening Margin | ||||
1 | 2 | 3 | 4 | |
C-1244-1 | 44 | 59 | 74 | 88 |
C-1244-2 | 34 | 54 | 69 | - |
C-1244-3 | 34 | 49 | - | - |
Product No. | (L1) | L2 | L3 | W1 | W2 | W3 | H | t1 | t2 | (P1) | P2 | M | Product Mass (g) Mass |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
C-1244-1 | 70 | 6 | 18 | 23 | 23 | 13 | 11 | 2 | 2 | 30 | 24 | M4 | 54 |
C-1244-2 | 52 | 4.5 | 14 | 18.5 | 18 | 11 | 8.5 | 1.5 | 1.5 | 23.5 | 17.5 | M3 | 25 |
C-1244-3 | 34 | 3.5 | 9.5 | 13 | 13.5 | 8 | 6 | 0.9 | 1 | 15 | 11.5 | M2.5 | 6 |
Part Number |
---|
C-1244-1 |
C-1244-2 |
C-1244-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Full Length (mm) | Overall width (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|
฿ 275.00 | FASTENERS | 1 Piece(s) | Same day | 10 | 70 | 23 | 21209 | ||
฿ 252.00 | FASTENERS | 1 Piece(s) | Same day | 10 | 52 | 18.5 | 21210 | ||
฿ 113.00 | FASTENERS | 1 Piece(s) | Same day | 10 | 34 | 13 | 20961 |
Loading...
Spring | Built-in | Material | Cold rolled stainless steel plate | Surface Finish | Barrel Grinding |
---|
How can we improve?
How can we improve?