Stainless Steel Corner Catch Clip C-1393

Caution
Product Description
Catch clip for corners.
[Features]
· Can be mounted on case corners.
· Stainless steel construction with excellent corrosion-resistance.
· Key can be inserted and removed when both locked and unlocked, by turning 180°.
· Materials: Cold rolled stainless steel plate (SUS304).
· Surface finish: Gloss tumble finishing.
· Key number: 0200.
· Accessories: 2 keys.
[Applications]
· Measuring instruments, manufacturing machinery, ships, distribution boards / power distribution boards, and control panels.
Can Be Mounted On Cabinet Corner

C-1393-1-1 external appearance

C-1393-3-2 external appearance
H3

C-1393 dimensional drawing

C-1393 dimensional drawing

C-1393 dimensional drawing

C-1393 dimensional drawing
| Product No. | Remarks | (L1) | (L2) | W | (H1) | H2 | P1 | P2 | P3 | P4 | P5 | N | d | Product Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| C-1393-1-1 | With lock | 82.5 | 16 | 40 | 59 | 14 | 32.3 | 26 | 16.4 | 10 | 43 | 5 | 4.3 | 150 |
| C-1393-1-2 | Without lock | 139 | ||||||||||||
| C-1393-2-1 | With lock | 66 | 13.5 | 32 | 47 | 12 | 25 | 20 | 13 | 7.5 | 35 | 5 | 4.2 | 97 |
| C-1393-2-2 | Without lock | 87 | ||||||||||||
| C-1393-3-1 | With lock | 53 | 10.5 | 25.5 | 37.5 | 10.5 | 18.5 | 10.5 | 6 | 28 | 4 | 3.3 | 56 | |
| C-1393-3-2 | Without lock | 47 |