1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Stainless Steel Corner Catch C-1366-A

CORNER FASTENERS

Stainless Steel Corner Catch C-1366-A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 326.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Catch clip for corners.
[Features]
· A Spring is built-in into the bracket.
· Can be mounted on case corners.
· Stainless steel construction with excellent corrosion-resistance.
· Product weight: 72 g.
· Materials: Cold rolled stainless steel plate (SUS304).
· Surface finish: Gloss tumble finishing.
[Applications]
· For outdoor distribution boards / power distribution boards, vehicles, ships and machine tools.

Spring Built Into Bracket

C-1366-A external appearance

C-1366-A external appearance

C-1366-A dimensional drawing

C-1366-A dimensional drawing

C-1366-A application example

C-1366-A application example

Part Number
C-1366-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 326.00

CORNER FASTENERS 1 Piece(s) Same day

Loading...

  1. 1
 

Basic Information

Main Body Overall Length(mm) 56 Main Body Width(mm) 18 Material Cold rolled stainless steel plate
Surface Finish Barrel Grinding Product Code 22301

Please check the type/dimensions/specifications of the part C-1366-A in the Stainless Steel Corner Catch C-1366-A series.