1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Catch Clip C-7

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Catch Clip C-7
  • Catch Clip C-7
  • Catch Clip C-7
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 109.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Spring-type catch clips.
[Features]
· Can fasten using the action of the spring.
· Made of titanium.
[Applications]
· Measuring equipment and machine tools.

Made Of Titanium With Excellent Corrosion Resistance

C-7-1 dimensional drawing

C-7-1 dimensional drawing

C-7-2 dimensional drawing

C-7-2 dimensional drawing

Product No.Tensile Load NMaterialsSurface Finish
Finish
Product Mass (g)
Tightening Margin (mm)
123
C-7-1156181216Cold rolled steel plate
(SPCC)
Cold rolled steel plate
Zinc plating chromate treatment
(MFZn-C)
Zinc plating chromate treatment
102
C-7-258709038
Part Number
C-7-1
C-7-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTension Load
(N)
Overall width
(mm)
Main Body Overall Length
(mm)
Main Body Width
(mm)
Product Code

฿ 167.00

FASTENERS 1 Piece(s) Same day 15648611820015

฿ 109.00

FASTENERS 1 Piece(s) Same day 5835401220016

Loading...

  1. 1
 

Basic Information

Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment