Stainless Steel Catch Clip C-1545

Caution
Product Description
A spring-type stainless steel catch clip.
[Features]
· Can be locked with a padlock.
· Powerful built-in spring is ideal for vibration equipment.
· Compatible with the mounting holes for C-1537-A (large cap).
[Applications]
· Ships, machine tools, food equipment, construction equipment.
Spring Type Stainless-Steel Catch Clip

C-1545-2 external appearance
Can be locked with a padlock. Compatible with the mounting holes for C-1537-A (large type cap).
Powerful built-in spring is ideal for vibration equipment. Ideal for ships, machine tools, food equipment, construction equipment, etc.
- Materials: cold rolled stainless-steel plate (SUS304)
- Surface finish: gloss barrel polishing

C-1545-4 external appearance

Dimensional drawing (at 0‑mm tightening margin)
| Product No. | Tensile Load N Tightening Margin (mm) | L1 | L2 | L3 | L4 | L5 | (W1) | W2 | W3 | H1 | (H2) | H3 | t | (P1) | P2 | P3 | ød1 | ød2 | ød3 × L6 | Product Mass (g) | |||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 2 | 3 | 4 | ||||||||||||||||||||
| C-1545-2 | 156 | 186 | 252 | 321 | 75 | 24 | 60 | 14 | 11 | 61 | 32 | 46 | 18.5 | 13 | 9.5 | 2.5 | 43 | 21 | 32 | 5.6 | 10 | 6.5 × 10 | 170 |
| C-1545-3 | 102 | 142 | 181 | 222 | 50 | 16 | 40 | 10 | 7 | 45 | 22 | 32 | 14 | 10 | 7 | 2 | 28 | 14 | 22 | 5 | 8.3 | 5.5 × 9 | 65 |
| C-1545-4 | 48 | 84 | 107 | 136 | 41 | 18 | 35 | 8 | 6.8 | 35.6 | 18 | 26 | 12 | 8.3 | 6.3 | 1.5 | 27 | 12 | 18 | 3.4 | 6 | 5.5 × 9 | 32 |
Specification chart (mm)