(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A spring-type stainless steel catch clip.
[Features]
· Stainless steel construction with excellent corrosion-resistance.
· Materials: Cold rolled stainless steel plate (SUS304).
· Surface finish: Tumble finishing.
· Can be tightened with spring action.
[Applications]
· Measuring equipment, machine tools and ships.
C-1007-1 dimensional drawing
C-1007-2 dimensional drawing
Product No. | Tensile Load N | Materials | Surface Finish Finish | Product Mass (g) | ||
---|---|---|---|---|---|---|
Tightening Margin (mm) | ||||||
1 | 2 | 3 | ||||
C-1007-1 | 176 | 205 | 224 | Cold rolled stainless-steel plate (SUS304) Cold rolled stainless-steel plate | Gloss barrel polishing | 78 |
C-1007-2 | 68 | 83 | 103 | 36 |
Part Number |
---|
C-1007-1 |
C-1007-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tension Load (N) | Overall width (mm) | Main Body Overall Length (mm) | Main Body Width (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 268.00 | FASTENERS | 1 Piece(s) | Same day | 10 | 176 | 46 | 61 | 19 | 20790 | ||
฿ 167.00 | FASTENERS | 1 Piece(s) | Same day | 10 | 68 | 36 | 41 | 13 | 20791 |
Loading...
Material | Cold rolled stainless steel plate | Surface Finish | Barrel Grinding |
---|
How can we improve?
How can we improve?