(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A fastener with a streamlined design.
[Features]
· A streamlined design with mounting and mechanical parts not visible from outside.
· Made of stainless steel with excellent corrosion-resistance.
· Includes a safety lock mechanism to prevent the latch from coming loose due to vibrations.
[Applications]
· Power distribution boards, control panels and measuring equipment.
C-1272-1 to 3 external appearance
Streamlined design with mount and mechanism not visible externally. Excellent corrosion resistance. Ideal for switchboards, control panels, measuring equipment, etc.
Can be tightened with spring action.
C-1272-1 to 3 dimensional drawing
Product No. | L1 | L2 | L3 | L4 | W | H1 | H2 | t1 | t2 | P1 | (P2) | P3 | M | Tensile Load N | Product Mass (g) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Tightening Margin (mm) | |||||||||||||||||
1 | 2 | 3 | |||||||||||||||
C-1272-1 | 82 | 5 | 8 | 42 | 36 | 18 | 12 | 1.5 | 2 | 16 | 28 | 15 | M4 | 109 | 128 | 146 | 112 |
C-1272-2 | 60 | 5 | 3 | 33.5 | 26 | 14 | 10 | 1.2 | 1.5 | 12 | 19 | 10 | M3 | 61 | 85 | 100 | 53 |
C-1272-3 | 45 | 3.5 | 0.5 | 26 | 20 | 12 | 8.5 | 1 | 1.2 | 8 | 13 | 8 | M3 | 30 | 43 | 54 | 25 |
C-1272-1 to 3 specification chart (mm)
C-1272-B-2 external appearance
Rounded appearance with a streamlined design. Streamlined design with mount and mechanism not visible externally.
Choice of 2 types to fit application; built-in spring specification (A type), without spring specification (B type).
C-1272-A-2 (built-in spring type) spring part.
C-1272-A/B-2 dimensional drawing (mm)
Product No. | Remarks | (L1) | L2 | L3 | Product Mass (g) |
---|---|---|---|---|---|
C-1272-A-2 | Built-in spring | 26 | 30.8 | 36.2 | 49 |
C-1272-B-2 | Without spring | 29.7 | 34.5 | 32.5 | 43 |
C-1272-A/B-2 specification chart (mm)
Part Number |
---|
C-1272-1 |
C-1272-2 |
C-1272-3 |
C-1272-A-2 |
C-1272-B-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tension Load (N) | Full Length (mm) | Overall width (mm) | Spring | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 434.00 | FASTENERS | 1 Piece(s) | Same day | 10 | 146 | 82 | 36 | Built-in | 21662 | ||
฿ 279.00 | FASTENERS | 1 Piece(s) | Same day | 10 | 100 | 60 | 26 | Built-in | 21663 | ||
฿ 213.00 | FASTENERS | 1 Piece(s) | Same day | 10 | 54 | 45 | 20 | Built-in | 21664 | ||
฿ 225.00 | FASTENERS | 1 Piece(s) | 32 Day(s) | - | - | 67 | 28 | Built-in | 23825 | ||
฿ 175.00 | FASTENERS | 1 Piece(s) | 29 Day(s) | - | - | 67 | 28 | No | 23827 |
Loading...
Material | Stainless Steel Plate (SUS316) | Surface Finish | Barrel Grinding |
---|
How can we improve?
How can we improve?