Stainless Steel Auto-Locking Snap Lock C-1240

Brand :
TAKIGEN

Caution

    Product Description

    A stainless steel snap lock.
    [Features]
    · Automatically locks with a lever so that it can not come off due to vibration.
    · Can be locked with a padlock.
    · Stainless steel construction with excellent corrosion-resistance.
    [Applications]
    · For tightening ducts for electrical circuits, vibration equipment.

    Can Be Locked With A Padlock

    Materials: C-2240; Main body: pure titanium type 1 / type 2
    Spring: titanium alloy (Ti-22V-4AI)
    C-1240; cold rolled stainless-steel plate (SUS304)
    Surface finish: gloss barrel polishing
    Tensile load: at tightening margin of 0.5 mm, C-1240-1; 235 N, C-1240-2; 196 N, C-1240-3; 196 N

    C-1240-1 external appearance

    C-1240-1 external appearance

    C-1240-1 dimensional drawing

    C-1240-1 dimensional drawing

    C-1240-2 external appearance

    C-1240-2 external appearance

    C-1240-2 dimensional drawing

    C-1240-2 dimensional drawing

    Application example Attaching a backing plate allows use with cylinders

    Application example
    Attaching a backing plate allows use with cylinders

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat