1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Adjust Fastener C-219

FASTENERS

Adjust Fastener C-219
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,162.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can operate in the rotational direction for the mounting surface.
· Interference can be adjusted (15 mm).

 
Part Number
C-219
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,162.00

FASTENERS 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Stopper No Main Body Overall Length(mm) 222 Main Body Width(mm) 71
Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment Product Code 22810

Please check the type/dimensions/specifications of the part C-219 in the Adjust Fastener C-219 series.