1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless steel gate fastener, C-1861

Stainless steel gate fastener, C-1861
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,162.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·It has a clean design with a built-in spring.
· Made of stainless steel, corrosion resistant.
·It is ideal for tilting or stopping the wings of large vehicles.
[Applications]
·Large wing car, flat body.

 
Part Number
C-1861-2
C-1861-S-1
C-1861-S-2
C-1861-S-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Full Length
(mm)
Product Code

฿ 2,052.00

FASTENERS 1 Piece(s) 29 Day(s) Main Body25421538

฿ 1,162.00

FASTENERS 1 Piece(s) 29 Day(s) Latch (Right)17121543

฿ 1,162.00

FASTENERS 1 Piece(s) 29 Day(s) Latch (Left)17121544

฿ 1,162.00

FASTENERS 1 Piece(s) 29 Day(s) Latch (for Left and Right)19321545

Loading...

  1. 1

Basic Information

Material Stainless Steel Plate Surface Finish Buffing