1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

F-Type Cover Fastener C-501

FASTENERS WITH KEY

F-Type Cover Fastener C-501
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 407.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A fastener that can be locked.
[Features]
· Key turns 360° and can be inserted and removed when both locked and unlocked.
· Materials: brass plate (C2801P).
· Surface finish: nickel plating (MBNi).
· Tensile load: 49 N
· Accessories: 1 keys.
[Applications]
· Measuring equipment, briefcases.

Key Rotates 360°

Key external appearance

Key external appearance

C-501 external appearance

C-501 external appearance

C-501 dimensional drawing

C-501 dimensional drawing

Key dimensional drawing

Key dimensional drawing

C-501 dimensional drawing

C-501 dimensional drawing

Part Number
C-501
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 407.00

FASTENERS WITH KEY 1 Piece(s) Same day

Loading...

  1. 1
 

Basic Information

Tension Load(N) 49 Full Length(mm) 90 Overall width(mm) 50.5
Material Brass Plate Surface Finish Nickel plating Product Code 20722

Please check the type/dimensions/specifications of the part C-501 in the F-Type Cover Fastener C-501 series.