1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single-Stage Monitor Arm K-800 (Part Number)

MONITOR ARMS

Single-Stage Monitor Arm K-800
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,484.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A balance style monitor arm.
[Features]
· Arm moves 63° vertically and 360° horizontally. Monitor swings vertically 95°, horizontally 60° and is able to maintain position.
· Spring-loaded balance mechanism.
· This product is designed to hold a 5 kg monitor.
· The body is made of electro-galvanized steel plate (SEC) and the shaft uses stainless steel plate (SUS304).
· The cover uses ABS resin and the base is made of Polyacetal (POM).
[Applications]
· Medical equipment, computer peripheral equipment and industrial machinery.

Spring-Loaded Balance Mechanism

Single-Stage Monitor Arm K-800: Related image

K-800-1 external appearance

Single-Stage Monitor Arm K-800: Related image

K-800-1 dimensional drawing

Part Number
K-800-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,484.00

MONITOR ARMS 1 Piece(s) Same day

Loading...

  1. 1
 

Basic Information

Type Monitor Arm Monitor Arm Type Small Display Material Electrolytic Zinc–Plated Steel Plate
Magnetic Base No Monitor Arm Mounting Shape Vertical Pole Mounting System Mounting Shape Screw
Installation Location Desk Allowable Load(g) 5000 Max. Arm Length L(mm) 450
Abstract Compatible with VESA standard □75 & □100 Product Code 31605

Please check the type/dimensions/specifications of the part K-800-1 in the Single-Stage Monitor Arm K-800 series.