(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ideal for shock absorption when door is closed.
[Features]
· Completely shuts down the shock sound when opening and closing the door.
· The door closes slowly and there is no concern for pinching the user's hands.
· Simple installation and remarkable durability.
Main Body, Related Components | Main Body | Structure | Fixed Type | Operating Environment | Standard |
---|---|---|---|---|---|
Body Material | Product Cast from Aluminum Alloy | Overall Length L(mm) | 180 | Product Code | 11271 |
Please check the type/dimensions/specifications of the part B-464-2 in the Door Selfer B-464-2 series.
How can we improve?
How can we improve?