(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Adjustable shock absorber.
[Features]
· This product is compact and yet absorbs large impact.
· Adjustable according to the collision speed.
· Material: aluminum.
· Surface finishing: black anodized.
[Applications]
· Automatic machinery, dedicated machinery, machine tools, conveyers, etc.
B-873N-1, B-873N-2, B-873N-4 external appearance
B-873 dimensional drawing
B-873 example of application A
B-873 example of application B
Product No. | L1 | L2 | (W1) | W2 | H1 | H2 | øD1 | (øD2) | M | (S) | Product Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
B-873N-1 | 130 | 104 | 37 | 32 | 14 | 4.6 | 22 | 6.4 | M25 × 1.5 | 25 | 209 |
B-873N-2 | 99 | 84 | 27.7 | 24 | 17 | 4.6 | 16 | 4.8 | M20 × 1.5 | 12 | 106 |
B-873N-3 | 101 | 88 | 21.9 | 19 | 15 | 6 | 11 | 4.0 | M16 × 1.5 | 12 | 67 |
B-873N-4 | 82 | 72 | 17.3 | 15 | 14 | 4 | 11 | 3.2 | M12 × 1.0 | 10 | 51 |
Product No. | Max. Absorption Energy (J) / One Time | Max. Absorption Energy / Hour (J/h) | Max. Impact (N) | Restorative Spring Force (N) | Max. Thrust (N) | Collision Speed Range (m/s) |
---|---|---|---|---|---|---|
B-873N-1 | 81 | 77,000 | 4,400 | 26.0 | 1,330 | 0.3 to 3.3 |
B-873N-2 | 31 | 35,200 | 3,500 | 12.4 | 670 | 0.3 to 4.5 |
B-873N-3 | 19 | 37,400 | 2,000 | 9.8 | 530 | 0.3 to 3.3 |
B-873N-4 | 5.5 | 18,600 | 890 | 7.5 | 350 | 0.3 to 3.3 |
Part Number |
---|
B-873N-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Stroke S (mm) | Mounting Screw Nominal M | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Orifice Type | Body Material | Max. Collision Velocity (m/s) | Overall Length L (mm) | Max. Resisting Force Value (N) | Piston Rod Return Force (N) | Outer Dia. D (Ø) | Material | Finish | Mass (g) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,542.00 | SHOCK ABSORBER | 1 Piece(s) | 29 Day(s) | 25 | M25 | 25 | 74 | - | - | 3.3 | 130 | 4,440 | 26 | 25 | Aluminum | Black anodized | 209 | 13506 |
Loading...
Main Body, Related Components | Main Body | Structure | Adjustable Type | Operating Environment | Standard |
---|---|---|---|---|---|
Min. Collision Velocity(m/s) | 0.3 | Allowable Angular Misalignment(deg) | 5 | Operating Temperature Range(°C) | -10::80 |
Please check the type/dimensions/specifications of the part B-873N-1 in the Adjustable Shock Absorber B-873 series.
Part Number |
---|
B-873-4 |
B-873N-2 |
B-873N-3 |
B-873N-4 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Stroke S (mm) | Mounting Screw Nominal M | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Orifice Type | Body Material | Max. Collision Velocity (m/s) | Overall Length L (mm) | Max. Resisting Force Value (N) | Piston Rod Return Force (N) | Outer Dia. D (Ø) | Material | Finish | Mass (g) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,862.00 | 1 Piece(s) | Same day | 10 | M12 | 12 | 5.5 | Single Orifice | [Steel] Free-Cutting Steel | 3.3 | 82 | 890 | 7.5 | 12 | - | - | - | 12810 | ||
฿ 3,331.00 | 1 Piece(s) | 29 Day(s) | 12 | M20 | 20 | 29.4 | - | - | 4.5 | 98 | 3,500 | 12.4 | 20 | Aluminum | Black anodized | 106 | 13507 | ||
฿ 3,331.00 | 1 Piece(s) | 29 Day(s) | 12 | M16 | 16 | 16.6 | - | - | 3.3 | 101 | 2,000 | 9.8 | 16 | Aluminum | Black anodized | 67 | 13508 | ||
฿ 2,499.00 | 1 Piece(s) | 29 Day(s) | 10 | M12 | 12 | 5.5 | - | - | 3.3 | 82 | 890 | 7.5 | 12 | Aluminum | Black anodized | 51 | 13509 |
How can we improve?
How can we improve?